Vidensøgning
Download dokument () af 20
We make what matters work*

182507
Modelkode: XTSZFFPC-W425

Eaton xEnergy Main LV systems LV switchgear. Front plate (section high), closed, W=425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182507
EAN
4015081774357
Product Length/Depth
44 mm
Product Height
1940 mm
Product Width
417 mm
Product Weight
11.887 kg
Compliances
RoHS conform
Model Code
XTSZFFPC-W425

Technical Data - Mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating

Eksportér produktspecifikation