Vidensøgning
Download dokument () af 20
We make what matters work*

182508
Modelkode: XTSZFFPC-W600

Eaton xEnergy Main LV systems LV switchgear. Front plate (section high), closed, W=600mm, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182508
EAN
4015081774364
Product Length/Depth
44 mm
Product Height
1940 mm
Product Width
592 mm
Product Weight
16.002 kg
Compliances
RoHS conform
Model Code
XTSZFFPC-W600

Technical data - mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating

Eksportér produktspecifikation