Vidensøgning
Download dokument () af 20
We make what matters work*

182509
Modelkode: XTSZFFPC-W800

Eaton xEnergy Main LV systems LV switchgear. Front plate (section high), closed, W=800mm, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182509
EAN
4015081774371
Product Length/Depth
44 mm
Product Height
1940 mm
Product Width
792 mm
Product Weight
20.854 kg
Compliances
RoHS conform
Model Code
XTSZFFPC-W800

Technical data - mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating

Eksportér produktspecifikation