Vidensøgning
Download dokument () af 20
We make what matters work*

182515
Modelkode: XTSZFFPV31-W600

Eaton xEnergy Main LV systems LV switchgear. Front plate (section high), ventilated, W=600mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182515
EAN
4015081774432
Product Length/Depth
44 mm
Product Height
1940 mm
Product Width
592 mm
Product Weight
15.625 kg
Compliances
RoHS conform
Model Code
XTSZFFPV31-W600

Technical Data - Mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating

Eksportér produktspecifikation