Vidensøgning
Download dokument () af 20
We make what matters work*

182517
Modelkode: XTSZFFPV42-W1000

Eaton xEnergy Main LV systems LV switchgear. Front plate (section high), ventilated, W=1000mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182517
EAN
4015081774456
Product Length/Depth
65 mm
Product Height
1940 mm
Product Width
992 mm
Product Weight
31.149 kg
Compliances
RoHS conform
Model Code
XTSZFFPV42-W1000

Technical Data - Mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating

Eksportér produktspecifikation