Vidensøgning
Download dokument () af 20
We make what matters work*

182531
Modelkode: XTSZPTCV4

Eaton xEnergy Main LV systems LV switchgear. Connection top plate, ventilated, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182531
EAN
4015081774593
Product Length/Depth
762 mm
Product Height
93 mm
Product Width
208 mm
Product Weight
4.743 kg
Compliances
RoHS conform
Model Code
XTSZPTCV4

Additional information

Fitted with:
De-aeration
RAL-number
7035
Suitable for
Roof planking
Bottom planking

Delivery program

Color
Gray

Technical Data - Mechanical

Material
Steel
Suitable for enclosure building length/depth
800 mm
Surface finishing
Powder coating

Eksportér produktspecifikation