Download dokument () af 20
We make what matters work*

182581
Modelkode: BPZ-DMV160/400-400-RH

Eaton xEnergy Basic LV systems Low voltage switchgear. Switch-disconnectors mounting unit Dumeco, 160/400-400-RH

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
182581
EAN
4015081775095
Product Length/Depth
55 mm
Product Height
299 mm
Product Width
320 mm
Product Weight
2.9 kg
Compliances
RoHS conform
Model Code
BPZ-DMV160/400-400-RH

Produktspecifikationer

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
400 mm
Material
Metal
Model
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.