Download dokument () af 20
We make what matters work*

182588
Modelkode: BPZ-QSA63/160-600-RH

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 63-160 A, 3/4 p, W=600mm, QSA

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
182588
EAN
4015081775163
Product Length/Depth
90 mm
Product Height
299 mm
Product Width
520 mm
Product Weight
4 kg
Compliances
RoHS conform
Model Code
BPZ-QSA63/160-600-RH

Produktspecifikationer

Features
Concurrently switching N-neutral
Fitted with:
Cover
Frame
NH00
Number of fuse holders (knife blade)
1
Number of fuse switch disconnectors
1
Amperage rating
160 A
Number of poles
Four-pole
Mounting method
Mounting plate

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.