Vidensøgning
Download dokument () af 20
We make what matters work*

182929
Modelkode: M30C-FDL-W-X0

Eaton Moeller® series M30 Illuminated pushbutton actuator, RMQ-Titan, Flat, momentary, White, inscribed 0, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 illuminated pushbutton
Catalog Number
182929
EAN
4015081778560
Product Length/Depth
36 mm
Product Height
30 mm
Product Width
46 mm
Product Weight
0.041 kg
Certifications
IEC/EN 60947
VDE 0660
CSA File No.: 012528
CSA Class No.: 3211-03
DNV
UL File No.: E29184
GL
IEC/EN 60947-5
UL 508
CSA-C22.2 No. 14-05 and 94-M91
CE marking
UL Category Control No.: NKCR
UL Listed
CSA certified
Model Code
M30C-FDL-W-X0

Aktuator

Actuating force
5 N
Actuator color
White
Actuator function
Momentary
Spring-return
Bezel color
Titanium
Bezel material
Metal
Design
Flat
Flat front
Features
Labelled
Fitted with:
Front ring
Inscription
Inscribed
Lens type
Round
Number of command positions
1

Klimatiske miljøforhold

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Kommunikation

Connection to SmartWire-DT
With SWD-RMQ connections
Yes

Generelle oplysninger

Degree of protection
IP69K
IP66
IP67
Degree of protection (front side)
IP67/IP69K
NEMA 4X, 13
Lifespan, mechanical
5,000,000 Operations
Mounting position
As required
Opening diameter
30.5 mm
Operating frequency
3600 Operations/h
Product category
RMQ-Titan
Size
Front dimensions: Ø 36 mm
Suitable for
Illumination
Type
Illuminated pushbutton actuator

Eksportér produktspecifikation