Download dokument () af 20
We make what matters work*

182998
Modelkode: XNH123-XMFM

Eaton xEffect - XNH circuit protection. Mechanical fuse monitoring for XNH1 to XNH3 NH fuse-switch

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
182998
EAN
4015081779253
Product Length/Depth
20 mm
Product Height
7 mm
Product Width
25 mm
Product Weight
0.006 kg
Compliances
RoHS conform
Model Code
XNH123-XMFM

Produktspecifikationer

Accessory/spare part type
Mechanical fuse monitoring
Contact set
Accessory
Functions
Accessory
For fuse size
3
2
1
Type
Accessory
Special features
  • 1 change-over contact, AC 250 V, 10/3 A
  • Only in combination with NH-fuse links equipped with a striker pin.
  • Not for use in combination with box terminal or double-prism terminals.

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.