Download dokument () af 20
We make what matters work*

183001
Modelkode: XNH23-BT

Eaton xEffect - XNH circuit protection. Box terminal for NH fuse-switch NH2 up to NH3 95-300 mm²

General specifications

Product Name
Eaton xEffect XNH box terminal
Catalog Number
183001
EAN
4015081779284
Product Length/Depth
56 mm
Product Height
28 mm
Product Width
40 mm
Product Weight
0.149 kg
Compliances
RoHS conform
Model Code
XNH23-BT

Produktspecifikationer

Accessory/spare part type
Connection technique
Box terminal
For fuse size
3
2
Type
Accessory
Special features
  • 95 - 300 mm², Cu/Al
  • Not for use in combination with mechanical fuse monitoring XNH...-XMFM.

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.