Download dokument () af 20
We make what matters work*

183018
Modelkode: XNH1-XGRIP-FCL

Eaton xEffect - XNH circuit protection. NH1 replacement cover with FCL for XNH fuse-switch (2015)

General specifications

Product Name
Eaton xEffect XNH spare grip
Catalog Number
183018
EAN
4015081779451
Product Length/Depth
263 mm
Product Height
96 mm
Product Width
183 mm
Product Weight
0.525 kg
Compliances
RoHS conform
Model Code
XNH1-XGRIP-FCL

Produktspecifikationer

Accessory/spare part type
Other
Spare handle cover
For fuse size
1
Type
Accessory
Special features
  • Cover for XNH disconnector with Fuse control FCL.
  • Can only be used with fuse links equipped with live handle straps.
  • 3 pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.