Download dokument () af 20
We make what matters work*

183024
Modelkode: XNH3-XGRIP-FCE

Eaton xEffect - XNH circuit protection. NH3 replacement cover with FCE for XNH fuse-switch (2015)

General specifications

Product Name
Eaton xEffect XNH spare grip
Catalog Number
183024
EAN
4015081779512
Product Length/Depth
280 mm
Product Height
153 mm
Product Width
249 mm
Product Weight
0.944 kg
Compliances
RoHS conform
Model Code
XNH3-XGRIP-FCE

Produktspecifikationer

Accessory/spare part type
Other
Spare handle cover
For fuse size
3
Type
Accessory
Special features
  • Cover for XNH disconnector with Fuse control FCE.
  • Can only be used with fuse links equipped with live handle straps.
  • 3 pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.