Download dokument () af 20
We make what matters work*

183110
Modelkode: XNH00-XCS-T/B

Eaton xEffect - XNH circuit protection. 60 and 70 mm upper/lower panel support for XNH00

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
183110
EAN
4015081780372
Product Length/Depth
23 mm
Product Height
10 mm
Product Width
37 mm
Product Weight
0.002 kg
Compliances
RoHS conform
Model Code
XNH00-XCS-T/B

Produktspecifikationer

Accessory/spare part type
Cover supports
Actuator color
Gray
For fuse size
00
Type
Accessory
Special features
  • Level 60, 70 mm
  • Top and bottom

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.