Vidensøgning
Download dokument () af 20
We make what matters work*

183450
Modelkode: INX16B3-12F-1

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 3 pole, 1250A, without protection, IEC, Fixed, 16B3, 12F, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
183450
EAN
4015081791866
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
18.715 kg
Compliances
IEC
IEC/EN 60947
RoHS conform
Model Code
INX16B3-12F-1

Delivery program

Type
  • Air circuit breakers/switch-disconnector
  • Open switch-disconnector
Number of poles
Three-pole
Amperage Rating
1250 A
Release system
Without releases
Features
Version as main switch
Motor drive optional
Version as maintenance-/service switch
Special features
  • Optionally fittable by user with comprehensive accessories
  • Terminal capacity hint: These are values used in separate switchgear. The actual values will depend on the temperature around the circuit breaker, which is influenced by the ambient temperature, the degree of protection (IP), the mounting height, the partitions, and any external ventilation. Depending on the specific switchgear design, this may result in derating, which can then be compensated for by increasing the cross-sectional area. Temperature rise tests in the specific switchgear can provide specific and detailed information.
Frame
INX16
Suitable for
Intermediate mounting
Ground mounting
Distribution board installation
Used with
Air circuit breakers/switch-disconnector
Open switch-disconnector

Technical Data - Electrical

Voltage rating at AC
690 V AC
Rated operating voltage (Ue) - min
690 V
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) at AC - max
690 V
Rated insulation voltage (Ui)
1000 V
Rated impulse withstand voltage (Uimp)
12 kV AC
Rated uninterrupted current (Iu)
1250 A
Rated uninterrupted current (Iu) at 50°C
1250 A
Rated uninterrupted current (Iu) at 60°C
1250 A
Rated uninterrupted current (Iu) at 70°C
1250 A
Rated conditional short-circuit current (Iq)
88 kA
Rated permanent current at AC-23, 400 V
1250 A
Rated short-time withstand current (Icw)
42 kA
Rated short-time withstand current (t = 1 s)
42 kA
Rated short-circuit making capacity up to 440 V, 50/60 Hz
88 kA
Rated short-circuit making capacity up to 690 V, 50/60 Hz
88 kA
Closing delay via spring release
25 ms
Electrical connection type of main circuit
Rail connection
Number of standard mechanical operations per hour - max
60
Actuator type
Push button
Utilization category
B
Overvoltage category
III
Pollution degree
3
Lifespan, electrical
10000 operations (switching capacity)
20000 operations (switching cycles ON/OFF, with maintenance)
Direction of incoming supply
As required

Technical Data - Mechanical

Device construction
Built-in device fixed built-in technique
Mounting Method
Fixed
Mounting Method
Fixed
Housing material
Plastic
Degree of protection
IP31 with door seals
IP55 with protective cover
NEMA Other
Degree of protection (front side)
IP31
Protection
None
Number of auxiliary contacts (change-over contacts)
2
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of switches
1
Position of connection for main current circuit
Back side
Actuator color
Green
Lifespan, mechanical
12500 switching cycles (ON/OFF)
25000 operations (switching capacity, with maintenance)

Technical Data - Mechanical - Terminals

Terminal capacity (copper bar)
5 mm x 80 mm (2x) for fixed mounting (black)

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
1250 A
Equipment heat dissipation, current-dependent
132 W
Heat dissipation at rated current with fixed mounting
132 W
Ambient operating temperature details
-20 °C - 70 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Functions
Voltage release optional
Interlockable

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.