Vidensøgning
Download dokument () af 20
We make what matters work*

184105
Modelkode: +IZMX-LCS-SR-1

Eaton Moeller series IZMX/INX - ACB. Signalling switch ready to switch on, 1W (IZMX-SR), +

General specifications

Product Name
Eaton Moeller series IZMX/INX auxiliary contact block
Catalog Number
184105
EAN
4015081796434
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.023 kg
Compliances
RoHS conform
Model Code
+IZMX-LCS-SR-1

Delivery program

Type
Accessory
Model
Integrable
Special features
  • 1 changeover contact
  • Automatic closing after readiness for operation.
  • Can only be used together with a closing release
  • Can be used with IZMX16(40)-SR… closing release for automatic closing upon availability
Used with
IZMX16..., IZMX40...
INX16..., INX40...

Technical Data - Electrical

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
10 A
Rated breaking capacity (inductive load)
0.25 A (250 V DC)
0.5 A (125 V DC)
10 A (250 V AC)
Electric connection type
Flat plug-in connection

Technical Data - Mechanical

Mounting Method
Other
Mounting Method
Other
Number of contacts (change-over contacts)
1
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Auxiliary contact

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.