Vidensøgning
Download dokument () af 20
We make what matters work*

184134
Modelkode: IZMX-TI16-1

Eaton Moeller series IZMX/INX - ACB. Trip indicator switch IZMX16

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184134
EAN
4015081783311
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.023 kg
Compliances
RoHS conform
Model Code
IZMX-TI16-1

Additional information

Accessory/spare part type
Trip indication / Reset options
Accessory
Other
Spare part

Delivery program

Special features
  • Can be used in combination with overcurrent trip switches and remote reset function.
  • Standard delivery.
Type
Accessory
Used with
IZMX16...
INX16...

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.