Vidensøgning
Download dokument () af 20
We make what matters work*

184137
Modelkode: IZMX-DEG40-F-1

Eaton Moeller series IZMX/INX - ACB. Accessories, Spare door seal, Replacement door escutcheon with gasket IP31, For use with IZMX40…F, INX40…F

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184137
EAN
4015081783342
Product Length/Depth
300 mm
Product Height
50 mm
Product Width
300 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Model Code
IZMX-DEG40-F-1

Additional information

Accessory/spare part type
Accessory
Other
Spare part

Delivery program

Special features
  • Replacement door escutcheon with gasket IP31
  • Spare part; supplied as standard with every breaker.
Type
Accessory
Used with
IZMX40…F
INX40…F

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.