Vidensøgning
Download dokument () af 20
We make what matters work*

184228
Modelkode: +IZMX-PLPC-M-OFF-1

Eaton Moeller series IZMX/INX - ACB. Interlock

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184228
EAN
4015081796878
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
+IZMX-PLPC-M-OFF-1

Additional information

Accessory/spare part type
Interlocks
Mechanical locking

Delivery program

Special features
  • ON-OFF
  • Metal
  • Padlockable front cover for On-Off pushbutton.
  • OFF = Safe OFF, then it is also impossible to switch on via the closing release
Type
Accessory
Used with
INX16…
INX40…
IZMX16…
IZMX40…

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.