Vidensøgning
Download dokument () af 20
We make what matters work*

184456
Modelkode: XNH00-2X-CI43E

Eaton xEnergy Safety Ci LV systems LV switchgear. Ci43 individual enclosure;including two NH00 disconnectors

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure XNH
Catalog Number
184456
EAN
4015081784943
Product Length/Depth
150 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
4.81 kg
Compliances
RoHS conform
Model Code
XNH00-2X-CI43E

Yderligere oplysninger

Functions
Enclosures with devices fitted
Special features
Fuse switch-disconnector fitted to steel mounting plate Fixing straps for wall fixing Sealable cover fasteners K50/1 (5th conductor can be retrofitted) Metric cable entry knockouts in all sides Integrated pressure-relief mechanism for short-circuits Terminal for connecting the 4th conductor (PEN)
Used with
Enclosures with devices fitted
Individual enclosures with NH fuse switch-disconnectors
xEnergy Safety Ci

Leveringsprogram

Number of poles
Three-pole
Type
Enclosures with devices fitted Individual enclosures with NH fuse switch-disconnectors xEnergy Safety Ci

Technical data - electrical

Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current
150 A (2x)
150 A
Voltage rating
690 V AC
Voltage rating at AC
690 V AC

Technical data - mechanical

Construction size (fuse inserts)
NH00
Cover/door type
Transparent
Degree of protection
Other
IP65
Fuse cartridge
NH00
Housing depth
150 mm
Housing height
250 mm
Housing of equipment fuse switch disconnector
With safety switch disconnector
Housing width
375 mm
Unit type
Stand-alone device

Eksportér produktspecifikation