Vidensøgning
Download dokument () af 20
We make what matters work*

184457
Modelkode: XNH00-CI43E

Eaton xEnergy Safety Ci LV systems LV switchgear. Ci43 individual enclosure;including one NH00 disconnector

Generelle specifikationer

Product Name
Eaton xEnergy Safety Ci fuse enclosure XNH
Catalog Number
184457
EAN
4015081784950
Product Length/Depth
150 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
4.1 kg
Compliances
RoHS conform
Model Code
XNH00-CI43E

Yderligere oplysninger

Functions
Enclosures with devices fitted
Special features
K95/1N/BR (5th conductor can be retrofitted) Metric cable entry knockouts in all sides Integrated pressure-relief mechanism for short-circuits Fuse switch-disconnector fitted to steel mounting plate Fixing straps for wall fixing Sealable cover fasteners Terminal for connecting the 4th conductor (PEN)
Used with
Enclosures with devices fitted
xEnergy Safety Ci
Individual enclosures with NH fuse switch-disconnectors

Leveringsprogram

Number of poles
Three-pole
Type
Enclosures with devices fitted Individual enclosures with NH fuse switch-disconnectors xEnergy Safety Ci

Technical data - electrical

Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current
160 A
Voltage rating
690 V AC
Voltage rating at AC
690 V AC

Technical data - mechanical

Construction size (fuse inserts)
NH00
Cover/door type
Transparent
Degree of protection
IP65
Other
Fuse cartridge
NH00
Housing depth
150 mm
Housing height
250 mm
Housing of equipment fuse switch disconnector
With safety switch disconnector
Housing width
375 mm
Unit type
Stand-alone device

Eksportér produktspecifikation