Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

184466
Modelkode: AH-CI-NZM4XR

Eaton xEnergy Safety Ci LV systems LV switchgear. Ci48 cover with shroud for NZM4XR

General specifications

Product Name
Eaton xEnergy Safety Ci other accessory
Catalog Number
184466
EAN
4015081785049
Product Length/Depth
750 mm
Product Height
235 mm
Product Width
375 mm
Product Weight
3.2 kg
Compliances
RoHS conform
Model Code
AH-CI-NZM4XR

Additional information

Functions
Accessory

Delivery program

Accessory/spare part type
Spark cap
Accessory

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.