Download dokument () af 20
We make what matters work*

184588
Modelkode: XNH3-1-XKSA-42

Eaton xEffect - XNH circuit protection. Connection area cover for XNH3 or 2, 1 pole, length 42mm

General specifications

Product Name
Eaton xEffect XNH cover
Catalog Number
184588
EAN
4015081786176
Product Length/Depth
42 mm
Product Height
90 mm
Product Width
91 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
XNH3-1-XKSA-42

Produktspecifikationer

Accessory/spare part type
Cover for connection area
Cover
Accessory
Functions
Accessory
For fuse size
3
Type
Accessory
Special features
  • Cable entries can be knocked out as required.
  • 42 mm length for top and bottom.
  • Multiple use per device is possible.
  • 1 pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.