Vidensøgning
Download dokument () af 20
We make what matters work*

184636
Modelkode: XMR-EF-08

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB general fixed mounting modules, mounting plate with screw parts, module height of 200 mm, galvanized sheet steel

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184636
EAN
4015081786701
Product Length/Depth
16 mm
Product Height
195 mm
Product Width
550 mm
Product Weight
2.1 kg
Compliances
RoHS conform
Model Code
XMR-EF-08

Additional information

RAL-number
0

Delivery program

Color
Gray
Model
Other

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation