Vidensøgning
Download dokument () af 20
We make what matters work*

184661
Modelkode: XAXSPKZ

Eaton xEnergy Main LV systems LV switchgear, PKZ door coupling rotary handle reinforcement

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184661
EAN
4015081786954
Product Length/Depth
116 mm
Product Height
50 mm
Product Width
85 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
XAXSPKZ

Leveringsprogram

Accessory/spare part type
Other
Accessory

Technical data - mechanical

Material
Steel

Eksportér produktspecifikation