Vidensøgning
Download dokument () af 20
We make what matters work*

184668
Modelkode: XSMRDB08

Eaton xEnergy Main LV systems LV switchgear. Mounting kit XR-MCCB-PIFT D=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184668
EAN
4015081787029
Product Length/Depth
668 mm
Product Height
1980 mm
Product Width
640 mm
Product Weight
25.5 kg
Compliances
RoHS conform
Model Code
XSMRDB08

Additional information

RAL-number
0

Delivery program

Color
Gray
Model
Mounting kit

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
800 mm

Eksportér produktspecifikation