Vidensøgning
Download dokument () af 20
We make what matters work*

184678
Modelkode: XDSR-80X10-65

Eaton xEnergy Main LV systems LV switchgear. Dropper bar bracket kit, 80x10/65kA/1s

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184678
EAN
4015081787128
Product Length/Depth
111 mm
Product Height
1829 mm
Product Width
549 mm
Product Weight
5.2 kg
Compliances
RoHS conform
Model Code
XDSR-80X10-65

Additional information

RAL-number
0

Delivery program

Color
Gray
Model
Other

Technical Data - Mechanical

Material
Plastic
Suitable for enclosure building height
2000 mm

Eksportér produktspecifikation