Vidensøgning
Download dokument () af 20
We make what matters work*

184688
Modelkode: XRMC075

Eaton xEnergy Main LV systems LV switchgear. Closed cover for XR-MCCB-PIFT, height: 75 mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184688
EAN
4015081787227
Product Length/Depth
55 mm
Product Height
72 mm
Product Width
650 mm
Product Weight
1.8 kg
Compliances
RoHS conform
Model Code
XRMC075

Additional information

RAL-number
7035

Delivery program

Color
Gray
Model
Cover

Technical Data - Mechanical

Material
Metal
Mounting position
Scaffold

Eksportér produktspecifikation