Vidensøgning
Download dokument () af 20
We make what matters work*

184691
Modelkode: XSDRMV40175

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB-PIFT door, ventilated, H = 175 mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184691
EAN
4015081787258
Product Length/Depth
55 mm
Product Height
172 mm
Product Width
650 mm
Product Weight
3.6 kg
Compliances
RoHS conform
Model Code
XSDRMV40175

Delivery program

Color
Gray
Model
Stop door

Technical Data - Mechanical

Degree of protection
IP42
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation