Vidensøgning
Download dokument () af 20
We make what matters work*

184695
Modelkode: XSDRMC0325

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB-PIFT door, closed, H = 325 mm, IP55, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184695
EAN
4015081787296
Product Length/Depth
55 mm
Product Height
322 mm
Product Width
650 mm
Product Weight
5.1 kg
Compliances
RoHS conform
Model Code
XSDRMC0325

Leveringsprogram

Color
Gray
Model
Stop door

Technical data - mechanical

Degree of protection
IP55
NEMA 4X
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation