Vidensøgning
Download dokument () af 20
We make what matters work*

184727
Modelkode: XMR-N33-08

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB NZM3 3 pole bucket, height 200mm, for XR-MCCB-PIFT

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184727
EAN
4015081787616
Product Length/Depth
249 mm
Product Height
195 mm
Product Width
559 mm
Product Weight
5 kg
Compliances
RoHS conform
Model Code
XMR-N33-08

Additional information

Fitted with:
Mounting plate
Mounting rail

Technical Data - Mechanical

Built-in depth
220 mm

Eksportér produktspecifikation