Vidensøgning
Download dokument () af 20
We make what matters work*

184734
Modelkode: XMR-E-14

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB empty bucket, height 350mm, for XR-MCCB-PIFT

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184734
EAN
4015081787685
Product Length/Depth
231 mm
Product Height
345 mm
Product Width
550 mm
Product Weight
3.6 kg
Compliances
RoHS conform
Model Code
XMR-E-14

Additional information

RAL-number
0

Delivery program

Color
Gray
Model
Other

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
350 mm
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation