Vidensøgning
Download dokument () af 20
We make what matters work*

184738
Modelkode: XTPZBAVC-H450W1000

Eaton xEnergy Main LV systems LV switchgear. Auxilliary Compartment (Standard), Height=450mm, Width=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184738
EAN
4015081787722
Product Length/Depth
184 mm
Product Height
390 mm
Product Width
934 mm
Product Weight
11.8 kg
Compliances
RoHS conform
Model Code
XTPZBAVC-H450W1000

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Gray
Model
Other

Technical data - mechanical

Material
Metal
Suitable for enclosure building height
450 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm

Eksportér produktspecifikation