Vidensøgning
Download dokument () af 20
We make what matters work*

184758
Modelkode: EMR6-N100-N-1

Eaton Moeller® series EMR6 Level monitoring relays, 110 - 130 V AC, 50/60 Hz, 220 - 240 V AC, 50/60 Hz, 5 - 100 kΩ

Generelle specifikationer

Product Name
Eaton Moeller® series EMR6 Liquid level monitoring relay
Catalog Number
184758
EAN
4015081787944
Product Length/Depth
103.7 mm
Product Height
85.6 mm
Product Width
22.5 mm
Product Weight
0.153 kg
Certifications
CSA
RMRS
EN 61557
RCM
IEC/EN 60255-6
UL
GL
DNV
EAC
Model Code
EMR6-N100-N-1

Klimatiske miljøforhold

Ambient operating temperature - max
60 °C
Ambient storage temperature - max
85 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
40 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30

Elektromagnetisk kompatibilitet

Air discharge
Air/contact discharge, according to IEC/EN 61000-4-2, level 3
Burst impulse
According to IEC/EN 61000-4-4, level 3
Electromagnetic compatibility
According to IEC/EN 60947-6-2
Immunity to line-conducted interference
Level 3 (according to IEC/EN 61000-4-6)
Immunity to radiation
Level 3 (according to IEC/EN 61000-4-3)
Surge rating
According to IEC/EN 61000-4-5 Level 4

Features & functions

Electric connection type
Screw connection
Functions
Response value sensitivity adjustable
Monitoring function
Mixture ratio of conductive liquids
Fill level of conductive liquids

Generelle oplysninger

Degree of protection
Terminals: IP20
Enclosure: IP50
LED indicator
Status indication of Min occupied: Yellow, flashing light
Status indication of Supply voltage: Green, solid light
Status indication of energized output relay: Yellow LED
Status indication of Supply voltage: Green LED
Status indication of Min and Max occupied: Yellow, solid light
Status indication of active release delay: Green, flashing light
Status indication of Output relay excited: Yellow, solid light (R)
Lifespan, mechanical
10,000,000 Operations
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product category
EMR Measuring and monitoring relays
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Class 2
Type
Level monitoring relay
Voltage type
AC

Målekredsløb

Connection
Minimum level, MIN, Sensor inputs, Measuring circuits
Maximum level, MAX, Sensor inputs, Measuring circuits
Earth reference sensor, C, Sensor inputs, Measuring circuits
Sensor voltage
6 VAC

Strømforsyning

Duty factor
100 %, Power supply
Power consumption
2.6 VA
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Supply voltage
110 - 130 V AC, 50/60 Hz
220 - 240 V AC, 50/60 Hz
Voltage tolerance
1.1 x Uc
0.85 x Uc

Relæ-udgangskontakter

Lifespan, electrical
100,000 Operation (at 230 V, AC-12, 4 A)
Number of contacts (change-over contacts)
1
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Rated operational current (Ie)
5 A at AC-12, 230 V
3 A at AC-15, 230 V
Rated operational voltage (Ue) at AC - max
300 V
Short-circuit protection rating
Max. 10 A Fast/gL, Fuse, Relay output contacts

Terminalkapaciteter

Connection type
Snap fixing, top-hat rail IEC/EN 60715
Screwdriver size
5.5 x 0.8 mm, Terminal screw
Terminal capacity
1 x (0.5-2.5) mm², (1 x (18-14) AWG), solid
2 x (0.5-1.5) mm², (2 x (18-16) AWG), flexible with ferrule
Tightening torque
Min. 0.5 Nm, Screw terminals
0.8 Nm, Screw terminals

Tidscyklus

Adjustment range
5 - 100 kΩ, Sensitivity

Eksportér produktspecifikation