Vidensøgning
Download dokument () af 20
We make what matters work*

184821
Modelkode: XPN3BCB0606

Eaton xEnergy Main LV systems LV switchgear. Partition NZM3, Mainbusbar/Connection Area W=600mm, D=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184821
EAN
4015081788682
Product Length/Depth
448 mm
Product Height
28 mm
Product Width
587 mm
Product Weight
2.874 kg
Compliances
RoHS conform
Model Code
XPN3BCB0606

Additional information

Fitted with:
Cable entry
RAL-number
0
Suitable for
Internal separation form 4b
Internal separation form 4a
Internal separation form 3b
Internal separation form 2b

Delivery program

Color
Gray

Technical data - mechanical

Construction type
Individual part
Material
Steel
Modular spacing
25 mm
Number of height units
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Surface finishing
Galvanized

Eksportér produktspecifikation