Vidensøgning
Download dokument () af 20
We make what matters work*

185214
Modelkode: XPA-NZM3-3-XKR-ARC

Eaton xEnergy Main LV systems LV switchgear. Shielding IP3XD for NZM3-3-XKR

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185214
EAN
4015081806997
Product Length/Depth
14 mm
Product Height
84 mm
Product Width
165 mm
Product Weight
0.069 kg
Compliances
RoHS conform
Model Code
XPA-NZM3-3-XKR-ARC

Additional information

Fitted with:
Cable entry
RAL-number
0

Delivery program

Color
Gray

Technical Data - Mechanical

Construction type
Assembly kit
Material
Plastic
Modular spacing
12.5 mm
Number of height units
0
Surface finishing
Other

Eksportér produktspecifikation