Vidensøgning
Download dokument () af 20
We make what matters work*

185517
Modelkode: KLV-F3HWS-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Hollow-wall-mounting expansion kit with screw terminal, 3-rows, form of delivery for projects, F3HWS-4PR

Generelle specifikationer

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
185517
EAN
4015081810109
Product Length/Depth
40 mm
Product Height
590 mm
Product Width
360 mm
Product Weight
2.7 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-F3HWS-4PR

Yderligere oplysninger

Fitted with:
Front cover
Neutral-/protective conductor terminal
Imprintable sheet
Installation instructions
Cable retainer
3D adjustment element for mounting
Device support rails
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016)
Used with
KLV for projects
Basic device
Installation distribution boards

Leveringsprogram

Accessory/spare part type
Other
Accessory
Application
Indoor (installation site)
Color
Traffic white (RAL 9016)
Type
Basic device Installation distribution boards KLV for projects

Designverifikation i henhold til IEC/EN 61439 – tekniske data

Ambient operating temperature details
-5 °C - 40 °C

Technical data - electrical

Frequency rating
50 Hz

Technical data - mechanical

Cover/door color
White
Degree of protection
IK05 (impact resistance)
IP30
Installation type
Hollow-wall mounting
Material
Polystyren (plastic)
Sheet steel, powder-coated
Module rack type
Rail frame
Number of module space units per row
12
Number of rows
3
PE and N terminal number and cross section
N - Fi: 4x (0.75 mm² - 16 mm²)
N: 16 x (0.75 mm² - 16 mm²)
PE: 13 x (0.75 mm² - 16 mm²)
Protective shrouding material
Plastic
Terminal type
Screw terminals
Mounting method
Hollow wall

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.