Download dokument () af 20
We make what matters work*

185913
Modelkode: DRS-86-CP

DRS-86-CP

Generelle specifikationer

Product Name
Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure
Catalog Number
185913
EAN
4015081814121
Product Length/Depth
800 mm
Product Height
35 mm
Product Width
500 mm
Product Weight
3.4 kg
Compliances
RoHS conform
Model Code
DRS-86-CP

Produktspecifikationer

Surface finishing
Continuously galvanized
Material thickness
1.5 mm
Material
Other
Model
DIN rail (top hat rail) 35/7.5 mm
Punch shape
None

Eksportér produktspecifikation