Download dokument () af 20
We make what matters work*

185917
Modelkode: WFB-SET-XS-CP

Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure, Wall-fixing brackets, small (4 pieces)

General specifications

Product Name
Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure
Catalog Number
185917
EAN
4015081814169
Product Length/Depth
40 mm
Product Height
10 mm
Product Width
40 mm
Product Weight
0.17 kg
Compliances
RoHS conform
Certifications
CE
Model Code
WFB-SET-XS-CP

Produktspecifikationer

Accessory/spare part type
Accessory
Spare part
Other

Eksportér produktspecifikation