Download dokument () af 20
We make what matters work*

185918
Modelkode: WFB-SET-XL-CP

Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure, Wall-fixing brackets, large (4 pieces)

General specifications

Product Name
Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure
Catalog Number
185918
EAN
4015081814176
Product Length/Depth
60 mm
Product Height
10 mm
Product Width
60 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Certifications
CE
Model Code
WFB-SET-XL-CP

Produktspecifikationer

Accessory/spare part type
Accessory
Spare part
Other

Eksportér produktspecifikation