Download dokument () af 20
We make what matters work*

185921
Modelkode: MAST-FIT-X4-CP

Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure, Pole mounting kit W4 CP enclosure

General specifications

Product Name
Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure
Catalog Number
185921
EAN
4015081814206
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
400 mm
Product Weight
1 kg
Certifications
CE
Model Code
MAST-FIT-X4-CP

Produktspecifikationer

Accessory/spare part type
Accessory
Spare part
Other

Eksportér produktspecifikation