Vidensøgning
Download dokument () af 20
We make what matters work*

186293
Modelkode: XTSZDSQC-H325W1000-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Section wide door, closed, HxW=325x1000mm, IP55, special color

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186293
Product Length/Depth
35 mm
Product Height
320 mm
Product Width
980 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
XTSZDSQC-H325W1000-SOND-RAL*

Yderligere oplysninger

Features
EMC-version

Leveringsprogram

Color
Other
Model
Stop door

Technical data - mechanical

Degree of protection
IP55
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation