Vidensøgning
Download dokument () af 20
We make what matters work*

186297
Modelkode: XTSZDSQV3-H325W600-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Section wide door, ventilated, HxW=325x600mm, IP31, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186297
Product Length/Depth
35 mm
Product Height
320 mm
Product Width
580 mm
Product Weight
4 kg
Compliances
RoHS conform
Model Code
XTSZDSQV3-H325W600-SOND-RAL*

Additional information

Features
EMC-version

Delivery program

Color
Other
Model
Stop door

Technical Data - Mechanical

Degree of protection
IP31
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation