Vidensøgning
Download dokument () af 20
We make what matters work*

186321
Modelkode: XTSZDSQV3R-H700W425-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Section wide door, ventilated, right, HxW=700x425mm, IP31, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186321
Product Length/Depth
29 mm
Product Height
690 mm
Product Width
417 mm
Product Weight
7.492 kg
Compliances
RoHS conform
Model Code
XTSZDSQV3R-H700W425-SOND-RAL*

Additional information

Features
EMC-version

Delivery program

Color
Other
Model
Panel door

Technical Data - Mechanical

Degree of protection
IP31
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation