Vidensøgning
Download dokument () af 20
We make what matters work*

186336
Modelkode: XTMPIX16FD-H550W425-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Front door for IZMX16, fixed, HxW=550x425mm, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186336
Product Length/Depth
30 mm
Product Height
540 mm
Product Width
417 mm
Product Weight
4.997 kg
Compliances
RoHS conform
Model Code
XTMPIX16FD-H550W425-SOND-RAL*

Additional information

Features
EMC-version

Delivery program

Color
Other
Model
Stop door

Technical Data - Mechanical

Degree of protection
IP55
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation