Vidensøgning
Download dokument () af 20
We make what matters work*

186394
Modelkode: XTSZDSKV4R-H2000W800-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Section wide door, ventilated, right, HxW=2000x800mm, IP42, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186394
Product Length/Depth
27 mm
Product Height
1940 mm
Product Width
792 mm
Product Weight
32.74 kg
Compliances
RoHS conform
Model Code
XTSZDSKV4R-H2000W800-SOND-RAL*

Additional information

Features
EMC-version

Delivery program

Color
Other
Model
Stop door

Technical Data - Mechanical

Degree of protection
IP42
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation