Vidensøgning
Download dokument () af 20
We make what matters work*

186421
Modelkode: XTSZDPA3-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Grid / metal braiding IP4X for door, 3 columns, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186421
Product Length/Depth
18.8 mm
Product Height
372.2 mm
Product Width
363.1 mm
Product Weight
0.763 kg
Compliances
RoHS conform
Model Code
XTSZDPA3-SOND-RAL*

Delivery program

Model
Other

Technical Data - Mechanical

Material
Metal

Eksportér produktspecifikation