Vidensøgning
Download dokument () af 20
We make what matters work*

186426
Modelkode: XTSZRPA4-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Grid / metal braiding IP4X for rear walls, 4 columns, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186426
Product Length/Depth
19.5 mm
Product Height
844.7 mm
Product Width
449.6 mm
Product Weight
2.68 kg
Compliances
RoHS conform
Model Code
XTSZRPA4-SOND-RAL*

Additional information

Suitable for
Rear panel use

Delivery program

Color
Other

Technical Data - Mechanical

Material
Steel
Modular spacing
12.5 mm
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
449.6 mm
Surface finishing
Powder coating

Eksportér produktspecifikation