Vidensøgning
Download dokument () af 20
We make what matters work*

186473
Modelkode: XSPTV40408-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Top panel, WxD=425x800mm, IP42, special color, 40408

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186473
Product Length/Depth
682 mm
Product Height
89 mm
Product Width
332 mm
Product Weight
3.9 kg
Compliances
RoHS conform
Model Code
XSPTV40408-SOND-RAL*

Additional information

RAL-number
0
Suitable for
Bottom planking
Roof planking

Delivery program

Color
Other

Technical Data - Mechanical

Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating

Eksportér produktspecifikation