Vidensøgning
Download dokument () af 20
We make what matters work*

186481
Modelkode: XMN44F06C-55-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 4p, fixed, W=600mm, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186481
Product Length/Depth
120 mm
Product Height
640 mm
Product Width
600 mm
Product Weight
10 kg
Compliances
RoHS conform
Model Code
XMN44F06C-55-SOND-RAL*

Delivery program

Color
Other

Technical Data - Mechanical

Degree of protection
IP55
Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating

Eksportér produktspecifikation